Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | G | 3.25 inch |
| Mounting style | 11 | Cap spherical bearing |
| Rod material | A | Non case hardened |
| Port type | 1 | Standard NPTF |
| Cushion location | R | Cushion head 2 cap 2 |
| First rod end type | 1 | Short female metric thread |
| Gross stroke | 3.00 | 3.00 inch |
| Model Code 1 | CYL-F-RE---IG-IH-11-00030-B-B- | |
| Model Code 2 | NN-114-11-B22-XXXX-XXX-X-0000- | |
| Model Code 3 | X0000-X-2-X-P-XX-00000-XXXXX | |
| Port location | K | Head 1 cap 1 |
| Rod end flats | 2 | 2 flats |
| Seal Type | N | Normal |
| Series | RE | RE series- Pneumatic 250 Psi |
