Head trunnion tie-rod cylinder

CYLINDERRF--B3.25R1.00S55.00INM10

84011536

Model code: CYL-F-RF---IG-IE-10-00550-C-B-NN-304-22-XXX-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Product SeriesRF--Medium duty Hydraulic- 1500 Psi
Bore diameterIG3.25 inch
Rod DiameterIE1.00 inch
Double/Single RodsSSingle Rod
Unit of MeasureIInch
Working Stroke00550055
Rod End TypeCSmall Male UN Threads
Stroke Fraction00 inch
Port type3SAE/UN O-ring
Port size04SAE#10
Head port location2Head 2
Cap port location2Cap 2
CushionXNo Cushion
Head Cushion LocationXNo Head Cushion
Cap Cushion LocationXNo Cap Cushion
SwitchesXNo Switch
Head Switch LocationXNo switch at head
Cap Switch LocationXNo switch at cap
Bleeder typeXNo Bleeder
Head Bleeder LocationXNo bleeder at head
Cap Bleeder LocationXNo bleeder at cap
Gland Drain Head EndXNo gland drain
Extra Rod Projection000000
Extra rod projection Fraction00
Stop TubeXNo Stop-Tube
Stop Tube Length000000
Stop Tube Length Fraction00
Bronze bushingXNo
No of Flats22 Flats
Piston to Rod JointXStandard threaded piston to rod joint
Port PlugPPlastic Plug- Standard
AccessoriesXXNo Accessories
Trunnion Location00000000
Trunnion Length Fraction00
Sensor TypeXNo transducer
Sensor outputXNo Sensor Output
Cable optionXNo Cable
Cover optionXNo cover
Valve patternXNo Manifold
Working mediumHYDHydraulic
Construction TypeTRTie rod cylinder
Mounting Styles10Cap Fixed Clevis
Piston SealNNormal
Pressure (Psi)C1000 Psi
Rod MaterialBNon case harden piston rod
Rod SealNNormal
Switch typeXNo switch
Tie Rod Cut Length (INCH)60.13260.132
Tie Rod Cut Length (MM)15281528
Working Pressure (Psi)15001500 Psi