CYLINDER RE-- B4.00 R1.00 S4.00 IN M10

84013841

Model code: CYL-F-RE---IH-IE-10-00040-B-B-TT-114-44-XXX-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
Product SeriesRE--Pneumatic Cylinders- 250 Psi
Bore DiameterIH4.00 inch
Rod DiameterIE1.00 inch
Double/Single RodsSSingle Rod
Unit of MeasureIInch
Working Stroke00040004
Rod End TypeBShort female UN thread
Stroke Fraction00 inch
Port Type1Standard NPTF
Port Size14NPTF-0.50
Head Port Location4Head 4
Cap Port Location4Cap 4
CushionXNo Cushion
Head Cushion LocationXNo Head Cushion
Cap Cushion LocationXNo Cap Cushion
SwitchesXNo Switch
Head Switch LocationXNo switch at head
Cap Switch LocationXNo switch at cap
Bleeder TypeXNo Bleeder
Head Bleeder LocationXNo bleeder at head
Cap Bleeder LocationXNo bleeder at cap
Gland Drain Head EndXNo gland drain
Extra Rod Projection000000
Extra rod projection Fraction00
Stop TubeXNo Stop-Tube
Stop Tube Length000000
Stop Tube Length Fraction00
Bronze BushingXNo
No of Flats22 Flats
Piston to Rod JointXStandard threaded piston to rod joint
Port PlugPPlastic Plug- Standard
AccessoriesXXNo Accessories
Trunnion Location00000000
Trunnion Length Fraction00
Sensor TypeXNo transducer
Sensor outputXNo Sensor Output
Cable optionXNo Cable
Cover optionXNo cover
Valve patternXNo Manifold
Working mediumPNEPneumatic
Construction TypeTRTie rod cylinder
Extra Rod proj 0/MM to MD0000
Mounting Styles10Cap Fixed Clevis
Piston SealTHigh Temperature
Pressure (Psi)A250 Psi
Rod MaterialBNon case harden piston rod
Rod SealTHigh Temperature
Stroke Length 0 add Model cod000000
Switch typeXNo switch
Tie Rod Cut Length (INCH)9.1329.132
Tie Rod Cut Length (MM)232232
Working Pressure (Psi)250250 Psi