Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.50 | 2.50 inch |
| Mounting style | C | Cap clevis |
| Rod seal | X | Custom rod seal |
| Piston seal | X | Custom piston seal |
| Port type | N | NPTF port |
| Port size | NPTF-0.375 | NPTF-0.375 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| First rod end type | 4 | Female |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | R5C-2.50X12.00-N-0.63-4-N-X-X- | |
| Model Code 2 | 1-1-HA00A1 | |
| Net stroke length | 12.00 | 12.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 18.250 | |
| Product length mm | 463.550 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | R5 | Pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |
