Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
R series medium-duty tie-rod NFPA cylinders
HA017E
CYLINDER LA5 B1.50 R0.63 S3.000 IN M02
HA017E
Where to buy
Export PDF
Tools
Add to comparison
HA017E
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
8.630
Product length mm
219.202
Product width in
2.000
Product width mm
50.800
Sub brand
HYDRO-LINE
Hydro-Line