Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 3.25 | 3.25 inch |
| Mounting style | F | Head rectangular flange |
| Rod seal | V | Viton lip type |
| Piston seal | V | Viton lip type |
| Port Type | N | NPTF port |
| Port Size | NPTF-0.500 | NPTF-0.500 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Extra rod projection | 2.00 | |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | LR5F-3.25X9.00-N-1.00-2-N-V-V- | |
| Model Code 2 | 1-1-HA01VY | |
| Net stroke length | 9.00 | 9.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 3.250 | |
| Product height mm | 82.550 | |
| Product length in | 16.130 | |
| Product length mm | 409.702 | |
| Product width in | 5.500 | |
| Product width mm | 139.700 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | 187100434-1 | 187100434-1 |
| Series | LR5 | Pre lubricated pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |
