Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
R series medium-duty tie-rod NFPA cylinders
HA0255
CYLINDER HR5 B2.00 R1.00 S3.375 IN M10
HA0255
Tools
Add to comparison
Add to comparison
HA0255
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
10.005
Product length mm
254.127
Product width in
2.500
Product width mm
63.500
Sub brand
HYDRO-LINE
Hydro-Line