Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore diameter | 8.00 | 8.00 inch |
| Mounting style | C | Cap clevis |
| Rod seal | X | Custom rod seal |
| Piston seal | X | Custom piston seal |
| Port type | N | NPTF port |
| Port size | NPTF-0.750 | NPTF-0.750 |
| Head port location | 1 | Head port location1 |
| Cap port location | 1 | Cap port location 1 |
| Cushion location | B | Cushioned both ends |
| First rod end type | 1 | Male, large |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | HR5C-8.00X39.00-B-1.75-2-N-X-X | |
| Model Code 2 | -1-1-HA04SL | |
| Net stroke length | 39.00 | 39.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 7.800 | |
| Product height mm | 198.120 | |
| Product length in | 53.000 | |
| Product length mm | 1346.200 | |
| Product width in | 7.800 | |
| Product width mm | 198.120 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | DT39030 | DT39030 |
| Series | HR5 | Hydraulic series- 1000 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 500 |
