Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 1.50 | 1.50 inch |
| Mounting style | F | Head rectangular flange |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port Type | S | SAE port |
| Port Size | SAE#4 | SAE#4 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | HR5F-1.50X1.50-N-1.00-1-S-H-N- | |
| Model Code 2 | 1-1-HA05R2 | |
| Net stroke length | 1.50 | 1.50 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 7.125 | |
| Product length mm | 180.975 | |
| Product width in | 3.375 | |
| Product width mm | 85.725 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | 396090674-03 | 396090674-03 |
| Series | HR5 | Hydraulic series- 1000 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 1500 | |
| Working pressure | 1500 |