Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
R series medium-duty tie-rod NFPA cylinders
HA05ZL
CYLINDER HR5 B14.00 R2.50 S29.000 IN M09
HA05ZL
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HA05ZL
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.750
Product height mm
374.650
Product length in
43.750
Product length mm
1111.250
Product width in
19.250
Product width mm
488.950
Sub brand
HYDRO-LINE
Hydro-Line