Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
R series medium-duty tie-rod NFPA cylinders
HA0719
CYLINDER HR5 B1.50 R0.63 S1.500 IN M10
HA0719
Where to buy
Export PDF
Tools
Add to comparison
HA0719
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
8.125
Product length mm
206.375
Product width in
2.000
Product width mm
50.800
Sub brand
HYDRO-LINE
Hydro-Line