Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
R series medium-duty tie-rod NFPA cylinders
HA09D3
CYLINDER HR5 B2.00 R1.00 S1.000 IN M22
HA09D3
Where to buy
Export PDF
Tools
Add to comparison
HA09D3
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
6.060
Product length mm
153.924
Product width in
2.500
Product width mm
63.500
Sub brand
HYDRO-LINE
Hydro-Line