Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.00 | 2.00 inch |
| Mounting style | F | Head rectangular flange |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port type | N | NPTF port |
| Port size | NPTF-0.375 | NPTF-0.375 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | B | Cushioned both ends |
| Customer part number | 053-010-260 | |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | R5F-2.00X8.00-B-0.63-2-N-H-N-1 | |
| Model Code 2 | -1-HA0AAB | |
| Net stroke length | 8.00 | 8.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 13.690 | |
| Product length mm | 347.726 | |
| Product width in | 4.250 | |
| Product width mm | 107.950 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | 100091098-001 | 100091098-001 |
| Series | R5 | Pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |
