Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.00 | 2.00 inch |
| Mounting style | L | Both ends extended tie rod |
| Rod seal | N | Nitrile lip type |
| Piston seal | N | Carboxylated lip type |
| Port type | N | NPTF port |
| Port size | NPTF-0.375 | NPTF-0.375 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | B | Cushioned both ends |
| Customer end thread length | 0.75 | 0.75 |
| Customer end thread size | M10X1.5 | M10X1.5 |
| First rod end type | 2M | Male modified |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | R5L-2.00X1.56-B-0.63-2M-N-N-N- | |
| Model Code 2 | 1-1-HA0CEH | |
| Net stroke length | 1.56 | 1.56 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 8.190 | |
| Product length mm | 208.026 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | 191081168-1 | 191081168-1 |
| Series | R5 | Pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |
