Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | E | 2.50 inch |
| Mounting style | 07 | Head rectangular flange |
| Rod material | A | Non case hardened |
| Port Type | 1 | Standard NPTF |
| Port Size | NPTF-0.375 | NPTF-0.375 |
| Cushion location | A | Non cushioned |
| Customer end thread length | 1.5 | 1.5 |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | X | Custom rod end |
| Gross stroke | 4.00 | 4.00 inch |
| Model Code 1 | RF07EEXN1KA04000-HB000D | |
| Paint specification | 7468-20 | Standard vickers blue alkyd enamel |
| Port location | K | Head 1 cap 1 |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 11.190 | |
| Product length mm | 284.226 | |
| Product width in | 4.630 | |
| Product width mm | 117.602 | |
| Rod end flats | 2 | 2 flats |
| Seal Type | N | Normal |
| Series | RF | RF series- Hydraulic 1000 Psi |
| Test pressure PSI | 1000 | |
| Working pressure psi | 1000 | |
| Working stroke | 4.00 |