Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
R series medium-duty tie-rod NFPA cylinders
HB006Z
CYLINDER RE B2.00 R1.00 S16.000 IN M17
HB006Z
Where to buy
Export PDF
Tools
Add to comparison
HB006Z
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
21.810
Product length mm
553.974
Product width in
4.500
Product width mm
114.300