Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | G | 3.25 inch |
| Mounting style | 12 | Cap rectangular flange |
| Rod material | A | Non case hardened |
| Port type | 1 | Standard NPTF |
| Port size | NPTF-0.500 | NPTF-0.500 |
| Cushion location | C | Cushion head 0 cap 2 |
| First rod end type | 2 | Short female UN thread |
| Gross stroke | 7.00 | 7.00 inch |
| Model Code 1 | RE12GH2N1KC070S1-HB008Z | |
| Paint specification | 7468-20 | Standard vickers blue alkyd enamel |
| Port location | K | Head 1 cap 1 |
| Product height in | 3.750 | |
| Product height mm | 95.250 | |
| Product length in | 14.000 | |
| Product length mm | 355.600 | |
| Product width in | 5.500 | |
| Product width mm | 139.700 | |
| Rod end flats | 2 | 2 flats |
| Seal type | N | Normal |
| Series | RE | RE series- Pneumatic 250 Psi |
| Stop tube | S1 | Stop tube 1 inch |
| Test pressure PSI | 100 | |
| Working pressure PSI | 250 | |
| Working stroke | 6.00 |
