Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | C | 1.50 inch |
| Mounting style | 11 | Cap spherical bearing |
| Rod material | A | Non case hardened |
| Port Type | 1 | Standard NPTF |
| Port Size | NPTF-0.375 | NPTF-0.375 |
| Cushion location | A | Non cushioned |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | 5 | Small male UN Thd |
| Gross stroke | 4.00 | 4.00 inch |
| Model Code 1 | RF11CE5N1RA04000-HB00JG | |
| Paint specification | 7468-20 | Standard vickers blue alkyd enamel |
| Port location | R | Head 2 cap 2 |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 11.880 | |
| Product length mm | 301.752 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Rod end flats | 2 | 2 flats |
| Seal Type | N | Normal |
| Series | RF | RF series- Hydraulic 1000 Psi |
| Test pressure PSI | 1500 | |
| Working pressure psi | 1500 | |
| Working stroke | 4.00 |