Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | E | 2.50 inch |
| Mounting style | 02 | Side tapped |
| Rod material | A | Non case hardened |
| Port Type | 1 | Standard NPTF |
| Port Size | NPTF-0.375 | NPTF-0.375 |
| Cushion location | C | Cushion head 0 cap 2 |
| Customer end thread length | 0.75 | 0.75 |
| Customer end thread size | .500-20 | .500-20 |
| Customer part number | 219679-B | |
| Extra rod projection | 18 | 1.51 Inch extra rod length |
| First rod end type | X | Custom rod end |
| Gross stroke | 1.00 | 1.00 inch |
| Model Code 1 | RE02ECXN1KC01018-HB00M7 | |
| Paint specification | 7468-20 | Standard vickers blue alkyd enamel |
| Port location | K | Head 1 cap 1 |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 7.440 | |
| Product length mm | 188.976 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Rod end flats | 2 | 2 flats |
| Seal Type | N | Normal |
| Series | RE | RE series- Pneumatic 250 Psi |
| Test pressure PSI | 100 | |
| Working pressure psi | 250 | |
| Working stroke | 1.00 |