Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | E | 2.50 inch |
| Mounting style | T1 | TE series-Cap spherical mount |
| Rod material | RH | Case hardened |
| Port type | 1 | Standard NPTF |
| Port size | NPTF-0.375 | NPTF-0.375 |
| Cushion location | A | Non cushioned |
| First rod end type | 2 | Short female UN thread |
| Gross stroke | 2.00 | 2.00 inch |
| Model Code 1 | RET1EC2N1KA020RH-HB00M9 | |
| Paint specification | 7329 | Black epoxy amine |
| Port location | K | Head 1 cap 1 |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 9.200 | |
| Product length mm | 233.680 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Rod end flats | 2 | 2 flats |
| Seal Type | N | Normal |
| Series | RE | RE series- Pneumatic 250 Psi |
| Test pressure PSI | 100 | |
| Working pressure PSI | 250 | |
| Working stroke | 2.00 |
