Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | E | 2.50 inch |
| Mounting style | 26 | Double rod side tapped |
| Rod material | A | Non case hardened |
| Port type | 1 | Standard NPTF |
| Port size | NPTF-0.375 | NPTF-0.375 |
| Cushion location | K | Cushion head 1 cap 1 |
| Customer part number | OIS-204-3047REVC | |
| Extra rod projection | 0E | 0.88 Inch extra rod length |
| First rod end type | X | Custom rod end |
| Gross stroke | 1.75 | 1.75 inch |
| Model Code 1 | RE26EEXN1XK01C0E-HB01JW | |
| Paint specification | 7632 | Black flat enamel |
| Port location | X | Custom port location |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 11.000 | |
| Product length mm | 279.400 | |
| Product width in | 4.500 | |
| Product width mm | 114.300 | |
| Rod end flats | 2 | 2 flats |
| Rod size | E | 1.00 inch |
| Seal type | N | Normal |
| Second rod end type | 6 | Plain no attachment |
| Series | RE | RE series- Pneumatic 250 Psi |
| Test pressure PSI | 100 | |
| Working pressure PSI | 250 | |
| Working stroke | 1.75 |
