Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore diameter | 3.25 | 3.25 inch |
| Mounting style | C | Cap clevis |
| Rod material | CASE HARDENED ROD | Case hardened rod |
| Rod seal | N | Nitrile lip type |
| Piston seal | N | Carboxylated lip type |
| Port type | N | NPTF port |
| Port size | NPTF-0.500 | NPTF-0.500 |
| Head port location | 1 | Head port location1 |
| Cap port location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | LR5C-3.25X26.00-N-1.00-2-N-N-N | |
| Model Code 2 | -1-1-HB0400 | |
| Net stroke length | 26.00 | 26.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 3.250 | |
| Product height mm | 82.550 | |
| Product length in | 34.250 | |
| Product length mm | 869.950 | |
| Product width in | 3.250 | |
| Product width mm | 82.550 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | LR5 | Pre lubricated pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |
