Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | G | 3.25 inch |
| Mounting style | 01 | Side lug |
| Rod material | A | Non case hardened |
| Port Type | 1 | Standard NPTF |
| Port Size | NPTF-0.500 | NPTF-0.500 |
| Cushion location | R | Cushion head 2 cap 2 |
| Customer end thread length | 2.125 | 2.125 |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | X | Custom rod end |
| Gross stroke | 4.00 | 4.00 inch |
| Model Code 1 | RE01GEXN1KR04000-HB0444 | |
| Paint specification | 7468-20 | Standard vickers blue alkyd enamel |
| Port location | K | Head 1 cap 1 |
| Product height in | 3.750 | |
| Product height mm | 95.250 | |
| Product length in | 11.800 | |
| Product length mm | 299.720 | |
| Product width in | 5.750 | |
| Product width mm | 146.050 | |
| Rod end flats | 2 | 2 flats |
| Seal type | N | Normal |
| Series | RE | RE series- Pneumatic 250 Psi |
| Test pressure PSI | 100 | |
| Working pressure PSI | 250 | |
| Working stroke | 4.00 |
