Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | H | 4.00 inch |
| Mounting style | 10 | Cap fixed clevis |
| Rod material | A | Non case hardened |
| Port type | 1 | Standard NPTF |
| Port size | NPTF-0.500 | NPTF-0.500 |
| Cushion location | R | Cushion head 2 cap 2 |
| Extra rod projection | 0A | 0.63 Inch extra rod length |
| First rod end type | 5 | Small male UN Thd |
| Gross stroke | 3.00 | 3.00 inch |
| Model Code 1 | RE10HE5N1KR0300A-HB100T7 | |
| Paint specification | 7468-20 | Standard vickers blue alkyd enamel |
| Port location | K | Head 1 cap 1 |
| Rod end flats | 2 | 2 flats |
| Seal type | N | Normal |
| Series | RE | RE series- Pneumatic 250 Psi |
| Test pressure PSI | 100 | |
| Working pressure psi | 250 | |
| Working stroke | 3.00 |