Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
R series medium-duty tie-rod NFPA cylinders
HB103Y3
CYLINDER R5 B2.50 R1.00 S16.250 IN M10
HB103Y3
Where to buy
Export PDF
Tools
Add to comparison
HB103Y3
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
21.750
Product length mm
552.450
Product width in
3.000
Product width mm
76.200
Sub brand
HYDRO-LINE
Hydro-Line