W series heavy-duty industrial welded hydraulic cylinders-product-category

W series heavy-duty industrial welded hydraulic cylinders

Ideal for the toughest jobs, our welded cylinders are engineered with high-yield-strength steel and a special end-cap welding process to keep systems operating reliably. Featuring an advanced sealing technology that virtually eliminates leaks, welded cylinders also don't have tie rods to collect dirt and debris.

Features and benefits

  • Engineered with a special end-cap welding process, high-yield-strength steel, and a steel port boss for a full-thread, pressure-tight porting connection
  • Customizable and robust up to 207 bar [3,000 psi]
  • Additional options such as electronic switches, rod coatings, and stop tubes
  • One-piece piloted cast iron piston and no tie rods to collect dirt and debris
  • Stroke length up to 6,096 mm [240 in], standard bore sizes of 38 mm to 203 mm [1.5 in to 8 in], and larger sizes available
  • Mechanically loaded piston seals and innovative rod seals prevent seal leakage
  • Configurable port-in-cap design and a wide variety of sizes, mounting options, and coatings

Applications

  • Balers
  • Waste processing
  • Material handling
  • Oil and gas
  • Wind turbine (blade pitch axis control)