G series heavy-duty large-bore tie-rod cylinders
Created with ultra-heavy-duty materials and smart design features, G series cylinders are made for optimal performance and longevity. Our standard bore size ranges from 254 mm to 762 mm [10 in to 30 in], and we offer stroke lengths up to 7,620 mm [300 in].
Features and benefits
- Created with ultra-heavy-duty materials and smart design features
- Easy and affordable to service
- High-yield-strength tubes and pistons
- Steel heads and caps
- Custom sizing available
Applications
- Civil engineering
- Marine
- Testing and simulation
- Hydraulic presses
- Valve/gate actuation
- Primary metals