CYLINDER NZ B8.00 R3.50 S8.00 IN M01-product-details

CYLINDER NZ B8.00 R3.50 S8.00 IN M01

11356755


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter8.00 inch
Mounting styleSide lug
Gross stroke8.00 inch