Danfoss logo
Hydraulic cylinders-product-category

Hydraulic cylinders

You can depend on Danfoss hydraulic cylinders to maintain top performance even when doing the toughest jobs under the harshest conditions. Our cylinders are designed for offshore drilling rigs, steel mills, bridges, hydropower gates, and many other industrial applications.

Features and benefits

  • Customizable for sizes and features 
  • Reinforced and made from durable materials 
  • Advanced seals 
  • Close tolerances 
  • Wear-minimizing designs 
  • Wide range of bore sizes and stroke lengths 

 

Applications

  • Oil and gas
  • Discrete manufacturing
  • Machine tool
  • Mining and bulk material handling
  • Processing
  • Entertainment
  • Alternative energy

 

Product types shown: 9

  • EH series electrohydraulic cylinders category image

    EH series electrohydraulic cylinders

    Danfoss electrohydraulic cylinders (EH series) simplify your supply chain by combining a high-performance cylinder, a precision feedback transducer, and a control valve mounted in a single package. For advanced closed-loop motion control, Danfoss valves can be mounted onto the configured cylinder and adjusted to your precise specifications.

  • G series heavy-duty large-bore tie-rod cylinders category image

    G series heavy-duty large-bore tie-rod cylinders

    Created with ultra-heavy-duty materials and smart design features, G series cylinders are made for optimal performance and longevity. Our standard bore size ranges from 254 mm to 762 mm [10 in to 30 in], and we offer stroke lengths up to 7,620 mm [300 in].

  • IHM and TV series heavy-duty tie-rod ISO 6149 metric cylinders category image

    IHM and TV series heavy-duty tie-rod ISO 6149 metric cylinders

    Danfoss heavy-duty tie-rod ISO 6149 metric IHM series and TV series cylinders are crafted with durable gray iron bearings for long-lasting strength and performance. Special wear bands eliminate metal-to-metal contact to further extend cylinder life and increase load-carrying capability.

  • Imperial EM series and ISO 6022 metric IM series heavy-duty mill-type cylinders category image

    Imperial EM series and ISO 6022 metric IM series heavy-duty mill-type cylinders

    Danfoss mill-duty hydraulic EM and IM series cylinders are designed for extremely demanding environments. Our use of heavy-duty, high-yield-strength steel ensures maximal durability throughout the cylinder and flange.

  • N series heavy-duty tie-rod NFPA cylinders category image

    N series heavy-duty tie-rod NFPA cylinders

    Improve the performance and safety of your hydraulic systems with our complete line of heavy-duty tie-rod NFPA cylinders. For maximum reliability and long life, N series cylinders are engineered to withstand extreme environmental conditions and constant use.

  • R series medium-duty tie-rod NFPA cylinders category image

    R series medium-duty tie-rod NFPA cylinders

    Danfoss hydraulic tie-rod medium-duty NFPA cylinders offer maximal bearing support and wear resistance thanks to the unitized pilot-fitted rod bearing. To provide the perfect fit for your project, we offer the R series cylinders in 19 different mounting styles and with bore sizes from 2.5 cm to 51 cm [1 in to 20 in].

  • T series hydraulic threaded cylinders category image

    T series hydraulic threaded cylinders

    The compact design of our T series pneumatic cylinders features head and body threading to eliminate the need for tie rods. With no tie rods to collect dirt and debris, these cylinders are ideal for food processing applications and wash-down environments.

  • W series heavy-duty industrial welded cylinders category image

    W series heavy-duty industrial welded cylinders

    Ideal for the toughest jobs, our welded cylinders are engineered with high-yield-strength steel and a special end-cap welding process to keep systems operating reliably. Featuring an advanced sealing technology that virtually eliminates leaks, welded cylinders also don't have tie rods to collect dirt and debris.

  • XL custom cylinders category image

    XL custom cylinders

    Danfoss' XL series hydraulic cylinders provide customized, super-sized solutions for even the most brutal applications. From design and testing to implementation and servicing, our unmatched service has benefitted many industries including offshore oil exploration, construction, mining, and hydropower.