CYLINDER N5 B1.50 R0.63 S6.00 IN M31-product-details

CYLINDER N5 B1.50 R0.63 S6.00 IN M31

11358223


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter1.50 inch
Gross stroke6.00 inch