CYLINDER NZ B2.50 R1.38 S24.50 IN M07-product-details

CYLINDER NZ B2.50 R1.38 S24.50 IN M07

11368615


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter2.50 inch
Mounting styleHead rectangular flange