CYLINDER N5 B1.50 R0.63 S5.000 IN M10, CYL-F-N5---IC-IC-10-00050-C-B-HC-304-11-B22-XXXX-XXX-X-0000-product-details

CYLINDER N5 B1.50 R0.63 S5.000 IN M10, CYL-F-N5---IC-IC-10-00050-C-B-HC-304-11-B22-XXXX-XXX-X-0000

12035157

Model code: CYL-F-N5---IC-IC-10-00050-C-B-HC-304-11-B22-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-0-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
BrandDANFOSSDanfoss
Model Code 1CYL-F-N5---IC-IC-10-00050-C-B-
Model Code 2HC-304-11-B22-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-0-XXXXX
SeriesN5N5 Series-Hydraulic 3000 psi
Sub brandHYDRO-LINEHydro-Line