Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | C | 1.50 inch |
| Mounting style | 01 | Side lug |
| Bore Diameter | C | 1.50 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 2.94 | 2.94 inch |
| Mounting style | 01 | Side lug |