CYLINDER NZ B3.25 R1.75 S25.980 IN M15-product-details

CYLINDER NZ B3.25 R1.75 S25.980 IN M15

12035331


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter3.25 inch
Mounting styleIntermediate trunnion