Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | K | 5.00 inch |
| Mounting style | 07 | Head rectangular flange |
| Bore Diameter | K | 5.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 24.00 | 24.00 inch |
| Mounting style | 07 | Head rectangular flange |
| Series | NZ | NZ series-hydraulic 3000 psi |