Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | C | 1.50 inch |
| Mounting style | 09 | Head rectangle |
| Bore Diameter | C | 1.50 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 3.00 | 3.00 inch |
| Mounting style | 09 | Head rectangle |