Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | K | 5.00 inch |
| Mounting style | 15 | Intermediate trunnion |
| Bore Diameter | K | 5.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 48.00 | 48.00 inch |
| Mounting style | 15 | Intermediate trunnion |