CYLINDER NZ B4.00 R2.50 S24.00 IN M07, CYL-F-NZ---IH-IP-07-00240-C-A-NN-1XX-11-CX2-XXXX-XXX-X-0000-product-details

CYLINDER NZ B4.00 R2.50 S24.00 IN M07, CYL-F-NZ---IH-IP-07-00240-C-A-NN-1XX-11-CX2-XXXX-XXX-X-0000

12046695

Model code: CYL-F-NZ---IH-IP-07-00240-C-A-NN-1XX-11-CX2-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-NZ---IH-IP-07-00240-C-A-
Model Code 2NN-1XX-11-CX2-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-00000-XXXXX
SeriesNZNZ series-hydraulic 3000 psi