Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | H | 4.00 inch |
| Mounting style | 09 | Head rectangle |
| Bore Diameter | H | 4.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 19.00 | 19.00 inch |
| Mounting style | 09 | Head rectangle |
| Series | NZ | NZ series-hydraulic 3000 psi |