Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Brand | DANFOSS | Danfoss |
| Model Code 1 | CYL-F-N5---IG-IL-10-0013C-C-A- | |
| Model Code 2 | FC-115-22-XXX-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-0-XXXXX | |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Sub brand | HYDRO-LINE | Hydro-Line |