Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | G | 3.25 inch |
| Mounting style | 14 | Cap rectangle |
| Bore Diameter | G | 3.25 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 10.00 | 10.00 inch |
| Mounting style | 14 | Cap rectangle |
| Series | NZ | NZ series-hydraulic 3000 psi |