Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | M | 7.00 inch |
| Mounting style | 14 | Cap rectangle |
| Bore Diameter | M | 7.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 6.25 | 6.25 inch |
| Mounting style | 14 | Cap rectangle |