Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | L | 6.00 inch |
| Mounting style | 01 | Side lug |
| Bore Diameter | L | 6.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 26.00 | 26.00 inch |
| Mounting style | 01 | Side lug |