Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | E | 2.50 inch |
| Mounting style | 04 | Keyed side lug |
| Bore Diameter | E | 2.50 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 16.00 | 16.00 inch |
| Mounting style | 04 | Keyed side lug |