Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product Series | N5-- | Hydraulic cylinder- 3000 Psi |
| Rod Diameter | IL | 1.75 inch |
| Double/Single Rods | S | Single Rod |
| Unit of Measure | I | Inch |
| Working Stroke | 0000 | 0000 |
| Rod End Type | B | Short female UN thread |
| Stroke Fraction | 8 | 1/2 inch |
| Cushion | X | No Cushion |
| Head Cushion Location | X | No Head Cushion |
| Cap Cushion Location | X | No Cap Cushion |
| Switches | X | No Switch |
| Head Switch Location | X | No switch at head |
| Cap Switch Location | X | No switch at cap |
| Head Bleeder Location | X | No bleeder at head |
| Cap Bleeder Location | X | No bleeder at cap |
| Gland Drain Head End | X | No gland drain |
| Extra Rod Projection | 000 | 000 |
| Extra rod projection Fraction | 0 | 0 |
| Stop Tube | X | No Stop-Tube |
| Stop Tube Length | 000 | 000 |
| Stop Tube Length Fraction | 0 | 0 |
| No of Flats | 2 | 2 Flats |
| Piston to Rod Joint | X | Standard threaded piston to rod joint |
| Port Plug | P | Plastic Plug- Standard |
| Accessories | XX | No Accessories |
| Trunnion Location | 0000 | 0000 |
| Trunnion Length Fraction | 0 | 0 |
| Sensor Type | X | No transducer |
| Sensor output | X | No Sensor Output |
| Cable option | X | No Cable |
| Cover option | X | No cover |
| Valve pattern | X | No Manifold |
| Working medium | HYD | Hydraulic |
| Accessories | XX | No Accessories |
| Brand | DANFOSS | Danfoss |
| Cable option | X | No Cable |
| Cap Bleeder Location | X | No bleeder at cap |
| Cap Cushion Location | X | No Cap Cushion |
| Cap Switch Location | X | No switch at cap |
| Construction Type | TR | Tie rod cylinder |
| Cover option | X | No cover |
| Cushion | X | No Cushion |
| Double/Single Rods | S | Single Rod |
| Extra Rod Projection | 000 | 000 |
| Extra rod projection Fraction | 0 | 0 |
| Gland Drain Head End | X | No gland drain |
| Head Bleeder Location | X | No bleeder at head |
| Head Cushion Location | X | No Head Cushion |
| Head Switch Location | X | No switch at head |
| Mounting Styles | 14 | Cap Rectangular |
| No of Flats | 2 | 2 Flats |
| Piston Seal | N | Normal |
| Piston to Rod Joint | X | Standard threaded piston to rod joint |
| Port Plug | P | Plastic Plug- Standard |
| Pressure (Psi) | D | 3000 Psi |
| Product Series | N5-- | Hydraulic cylinder- 3000 Psi |
| Rod Diameter | IL | 1.75 inch |
| Rod End Type | B | Short female UN thread |
| Rod Material | A | Case harden piston rod |
| Rod Seal | F | Viton Poly Pack |
| Sensor output | X | No Sensor Output |
| Sensor Type | X | No transducer |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop Tube | X | No Stop-Tube |
| Stop Tube Length | 000 | 000 |
| Stop Tube Length Fraction | 0 | 0 |
| Stroke Fraction | 8 | 1/2 inch |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Switch type | X | No switch |
| Switches | X | No Switch |
| Tie Rod Cut Length (INCH) | 6.158 | 6.158 |
| Tie Rod Cut Length (MM) | 157 | 157 |
| Trunnion Length Fraction | 0 | 0 |
| Trunnion Location | 0000 | 0000 |
| Unit of Measure | I | Inch |
| Valve pattern | X | No Manifold |
| Working medium | HYD | Hydraulic |
| Working Pressure (Psi) | 3000 | 3000 psi |
| Working Stroke | 0000 | 0000 |