Product specifications
Characteristic | Value | Description |
---|---|---|
Accessories | No Accessories | |
Bleeder Type | No Bleeder | |
Bore diameter | 2.00 inch | |
Bronze bushing | No | |
Cable option | No Cable | |
Cap Bleeder Location | No bleeder at cap | |
Cap Cushion Location | Cushion Cap 2 | |
Cap port location | Cap 1 | |
Cap Switch Location | No switch at cap | |
Construction Type | Tie rod cylinder | |
Cover option | No cover | |
Cushion | Cushion Both Ends | |
Double/Single Rods | Single Rod | |
Extra Rod Projection | 000 | |
Extra rod projection Fraction | 0 | |
Gland Drain Head End | No gland drain | |
Head Bleeder Location | No bleeder at head | |
Head Cushion Location | Cushion Head 2 | |
Head port location | Head 1 | |
Head Switch Location | No switch at head | |
Mounting Styles | Cap Fixed Clevis | |
No of Flats | 2 Flats | |
Piston Seal | Normal | |
Piston to Rod Joint | Standard threaded joint | |
Port Plug | Plastic Plug- Standard | |
Port size | SAE#10 | |
Port type | SAE/UN O-ring | |
Pressure (Psi) | 3000 Psi | |
Product Series | N5 Series Cylinders | |
Rod Diameter | 1.00 inch | |
Rod End Type | Small Male UN Thd | |
Rod Material | Case harden piston rod | |
Rod Seal | Ultra Urethane | |
Sensor output | No Sensor Output | |
Sensor Type | No transducer | |
Stop Tube | No Stop-Tube | |
Stop Tube Length | 000 | |
Stop Tube Length Fraction | 0 | |
Stroke Fraction | 0 inch | |
Switch type | No switch | |
Switches | No Switch | |
Tie Rod Cut Length (INCH) | 15.098 | |
Tie Rod Cut Length (MM) | 384 | |
Trunnion Length Fraction | 0 | |
Trunnion Location | 0000 | |
Unit of Measure | Inch | |
Valve pattern | No Manifold | |
Working medium | Hydraulic | |
Working Pressure (Psi) | 3000 psi | |
Working Stroke | 0010 |