Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 5.00 | 5.00 inch |
| Mounting style | P | Cap rectangular |
| Rod seal | X | Custom rod seal |
| Piston seal | R | Cast iron rings |
| Port Type | X | Custom port |
| Port Size | SAE#12 | SAE#12 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer part number | 5407225 | |
| First rod end type | M | Modified |
| Model Code 1 | N5P-5.00X2.77-N-3.00-M-X-X-R-1 | |
| Model Code 2 | -1-HA0003 | |
| Net stroke length | 2.77 | 2.77 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 6.500 | |
| Product height mm | 165.100 | |
| Product length in | 13.020 | |
| Product length mm | 330.708 | |
| Product width in | 9.750 | |
| Product width mm | 247.650 | |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |