Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.00 | 2.00 inch |
| Mounting style | C | Cap clevis |
| Rod seal | F | Viton PolyPak |
| Piston seal | V | Viton lip type |
| Port type | S | SAE port |
| Port size | SAE#10 | SAE#10 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | B | Cushioned both ends |
| Customer part number | 5458179 | |
| First rod end type | 4 | Female |
| Model Code 1 | N5C-2.00X3.00-B-1.38-4-S-F-V-1 | |
| Model Code 2 | -1-HA00CN | |
| Net stroke length | 3.00 | 3.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 11.525 | |
| Product length mm | 292.735 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |