Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.00 | 2.00 inch |
| Mounting style | K | No mount |
| Rod seal | J | Ultra-Seal with scraper |
| Piston seal | N | Carboxylated lip type |
| Port Type | S | SAE port |
| Port Size | SAE#10 | SAE#10 |
| Head Port Location | 4 | Head port location 4 |
| Cap Port Location | 4 | Cap port location 3 |
| Cushion location | B | Cushioned both ends |
| Customer part number | HDV-12-B223 | |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5K-2.00X9.00-B-1.00-2-S-J-N-4 | |
| Model Code 2 | -4-HA00R4 | |
| Net stroke length | 9.00 | 9.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 17.275 | |
| Product length mm | 438.785 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Rod flats | 2 FLATS | 2 flats |
| Second rod end type | 4 | Female |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |