Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.50 | 2.50 inch |
| Mounting style | A | Side lug |
| Rod seal | P | PolyPak |
| Piston seal | P | PolyPak |
| Port Type | S | SAE port |
| Port Size | SAE#10 | SAE#10 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer part number | 100-18-25-918 | |
| First rod end type | 4 | Female |
| Model Code 1 | N5A-2.50X22.00-N-1.38-4-S-P-P- | |
| Model Code 2 | 1-1-HA00Z7 | |
| Net stroke length | 22.00 | 22.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 29.475 | |
| Product length mm | 748.665 | |
| Product width in | 6.250 | |
| Product width mm | 158.750 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | 198031754-4 | 198031754-4 |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |